IESNA:LM-63-2002
[TEST]P1203157
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-840-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10675
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1220.7 1202 1214.5 1238.8 1266 1293.2 1318.7 1338.5 1356.6 1382.1
1420 1481.1 1567.2 1669.1 1827.1 2088.7 2383.6 2733.6 3163.3 3597.6
4059 4419.1 4644.4 4808.1 4870.3 4894.1 4977.9 5143.8 5139.9 4678.4
3509.8 1501 392.9 162.5 60.6 17 0
1220.7 1208.8 1221.3 1245.6 1272.8 1300 1324.3 1344.1 1362.2 1386.6
1423.4 1484 1568.9 1668.6 1820.9 2069.4 2359.3 2699 3117.4 3608.9
4066.9 4420.2 4641.6 4799.6 4865.3 4903.8 4995.5 5161.4 5134.8 4637.6
3401.1 1391.7 392.4 158.5 60 16.4 0
1220.7 1207.1 1217.9 1240.5 1266.6 1291.5 1313.6 1328.3 1341.9 1361.7
1392.8 1443.8 1517.9 1608 1742.7 1961.3 2240.4 2571.1 2936.2 3351.3
3764 4138.8 4401.5 4582.7 4705.6 4826.2 4979.6 5168.2 5254.8 4921.3
3902.2 1982.2 599 220.2 107 23.2 0
1220.7 1204.8 1215 1235.4 1257.5 1279 1298.8 1309 1315.8 1326
1345.3 1379.2 1432.5 1497 1587.6 1735.9 1939.2 2178.7 2448.8 2757.9
3100.4 3458.8 3798 4089.6 4341.5 4585.6 4904.9 5287.1 5591.1 5587.7
5035.7 3727.8 1690.1 657.3 227 78.7 0
1220.7 1204.8 1212.8 1230.9 1250.1 1269.4 1288.6 1299.4 1304.5 1309.6
1326.6 1350.9 1392.3 1439.2 1492.5 1571.7 1690.6 1841.2 2030.9 2258.5
2516.7 2785.6 3094.8 3424.3 3770.8 4141.7 4560.6 5072.5 5713.4 6246.7
6335.6 5670.4 3856.3 1884.3 664.7 161.9 0
1220.7 1205.4 1212.2 1228.6 1247.3 1267.7 1285.8 1298.3 1304.5 1310.7
1330 1356.6 1395.1 1436.4 1474.9 1527 1618.7 1737.1 1892.2 2083.6
2299.9 2537.7 2787.3 3082.3 3408.4 3769.7 4192.6 4719.7 5449.6 6211.6
6644.2 6211.1 4586.7 2573.9 1061.6 245.7 0
1220.7 1204.8 1210.5 1226.4 1245 1264.9 1283 1296.6 1305.1 1315.3
1333.9 1362.2 1396.2 1426.8 1452.3 1493.6 1564.9 1656.1 1784.1 1944.3
2124.3 2318.5 2533.7 2777.2 3058 3366.6 3775.9 4286.6 4975.1 5815.9
6350.4 5860 4023.9 2100.6 768.3 131.4 0
1220.7 1208.8 1209.9 1223 1241.6 1263.7 1284.7 1302.2 1317 1327.1
1339.6 1358.3 1379.8 1394.5 1410.9 1437.6 1475.5 1523.6 1596.6 1706.5
1829.4 1969.8 2129.4 2310.6 2513.3 2755.6 3043.8 3402.8 3844.4 4414
4767.3 4159.2 2686 1198.1 306.3 50.4 0
1220.7 1212.8 1212.2 1221.3 1239.4 1263.2 1287.5 1310.2 1328.3 1341.3
1353.2 1364.5 1367.9 1366.8 1372.4 1384.9 1405.3 1435.3 1481.1 1548
1640.8 1748.4 1879.7 2034.9 2211 2409.1 2625.4 2878.5 3180.3 3440.7
3379 2697.3 1541.2 556.6 138.7 39.1 0
1220.7 1216.7 1217.3 1224.1 1241.1 1262.6 1290.9 1318.7 1340.7 1358.3
1373 1381.5 1381.5 1378.7 1375.8 1374.7 1379.8 1396.2 1427.9 1478.9
1551.4 1647.6 1760.8 1895.6 2054.7 2234.7 2427.8 2628.2 2794.7 2815.1
2487.3 1644.8 587.7 159.1 77.6 30.6 0
1220.7 1223 1225.8 1236 1254.1 1275.6 1305.6 1336.8 1365.6 1392.8
1419.4 1440.9 1456.2 1469.8 1481.7 1495.9 1516.8 1545.1 1587.6 1656.1
1758.6 1895 2066.6 2292.5 2582.9 2889.3 3209.2 3449.8 3480.4 3020
2101.7 1032.2 284.8 94.6 42.5 12.5 0
1220.7 1224.7 1229.8 1241.1 1260.9 1285.8 1318.1 1353.2 1387.2 1422.3
1460.8 1498.1 1535.5 1573.4 1616.5 1672.5 1742.2 1832.7 1950.5 2101.1
2289.1 2503.1 2740.9 3025.1 3336 3615.7 3782.1 3752.7 3419.8 2665.6
1624.4 772.3 261 91.2 35.7 7.4 0
1220.7 1227.5 1236 1251.3 1274.5 1302.8 1340.2 1382.6 1423.4 1471
1525.3 1588.2 1660.1 1743.9 1846.9 1977.7 2135.1 2311.2 2494.1 2679.2
2859.2 3024.6 3177.4 3342.2 3512.6 3624.7 3607.7 3409 2972.5 2185.5
1285.2 556.6 206.7 83.8 34 7.9 0
1220.7 1232.6 1249 1273.4 1305.6 1343.6 1392.3 1448.3 1517.4 1604
1717.2 1853.1 2003.2 2175.9 2339.5 2483.9 2594.3 2671.8 2720 2751.7
2780 2791.9 2761.3 2699 2589.7 2374.6 2015.6 1523 993.1 568.5
306.9 175 110.4 70.2 39.1 9.6 0
1220.7 1236.6 1262 1295.4 1336.8 1386.6 1450 1535.5 1644.2 1781.2
1932.4 2076.8 2203 2294.2 2344 2356.5 2336.7 2285.7 2199.1 2068.3
1895 1679.9 1415.5 1120.5 851.5 652.2 513.5 408.8 326.1 263.8
207.8 161.9 123.4 82.1 44.7 10.2 0
1220.7 1241.6 1277.3 1319.8 1369 1431.3 1515.7 1629.5 1769.3 1915.4
2041.1 2131.7 2173 2165.7 2116.4 2030.3 1903 1725.7 1525.3 1320.9
1147.1 1011.8 898 781.3 660.7 554.9 467.7 395.8 331.8 275.7
226.5 182.3 139.3 90 53.8 16.4 0
1220.7 1247.3 1291.5 1343 1404.7 1480.6 1584.2 1719.5 1865 1981.7
2049 2062.1 2029.8 1961.3 1860.5 1712.7 1533.2 1348.1 1191.3 1080.9
1011.8 954 879.9 793.2 685.1 601.3 532.2 462 400.3 347.1
296.7 242.3 189.1 135.3 83.2 28.9 0
1220.7 1255.2 1307.9 1366.8 1435.3 1520.2 1634.6 1778.4 1912.6 1988.5
1996.9 1950 1875.8 1783.5 1661.8 1510.6 1345.3 1200.3 1114.8 1060.5
984.6 909.9 813 728.1 706 658.5 593.9 530 469.4 409.4
349.9 295.5 236.7 178.9 117.8 42.5 0
1220.7 1260.3 1319.8 1387.2 1464.7 1556.4 1674.8 1807.8 1920.5 1954.5
1914.3 1832.7 1745 1646.5 1528.7 1389.4 1248.4 1157.3 1125 1062.7
976.7 860 753 734.9 705.5 657.9 598.5 536.2 475.6 416.7
358.4 305.2 246.3 191.4 124 52.1 0
1220.7 1265.4 1329.4 1403.6 1487.9 1585.3 1707.1 1841.2 1922.8 1906.9
1824.3 1724 1635.7 1550.2 1444.9 1320.3 1209.4 1176 1139.2 1059.9
937.6 787 745.1 720.8 701.5 654.5 599 540.7 479.6 419
362.4 294.4 223.6 166.5 102.5 41.3 0
1220.7 1268.8 1332.2 1409.8 1497.6 1598.3 1722.9 1856.5 1924.5 1884.8
1782.9 1680.4 1589.9 1502.1 1406.4 1302.8 1213.3 1191.8 1140.9 1048
899.1 775.1 734.9 704.9 688.5 647.2 598.5 541.8 484.1 427.5
372.6 300.1 222.5 165.9 82.7 35.1 0
1220.7 1266.6 1333.4 1410.4 1498.1 1598.3 1721.8 1856 1929 1891.1
1789.2 1685.5 1595 1508.3 1414.9 1315.3 1226.9 1206.5 1152.2 1057.1
904.2 779.1 736.6 702.1 684 644.3 598.5 543 486.4 430.9
373.7 295.5 220.2 158 81.5 32.3 0
